Shorting jumper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10120908

Part Number
10120908
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.37 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Blue Compatible with (details) 0.6 - 0.64 mm wire-wrap pins and 0.6 -0.7 mm round pins. Connection -
Connector features open Contact material Phosphor bronze Contact spacing(mm) 2.54
Contact surface Ni Insulation material PBT Manufacturer part # 10120908
Nominal current (details) - Nominal current(A) 3 Nominal voltage(V AC) 500
Number of pins 2 Pins per row 2 Product size (height)(mm) 5
Product size (width)(mm) 6 Product size (length)(mm) 2.4 Product type Shorting jumper
RoHS-compliant Yes Type (manufacturer type) 10120908 Type (misc.) Without grip

This page is Shorting jumper, part number 10120908.
You can find the detail information about specifications and dimensions on part number 10120908.

Tech Support