Pin strip (standard) (10120182)

Pin strip (standard) 10120182
  • Volume Discount

Product Details:

Manufacturer part number: 10120182

Brand: BKL ELECTRONIC

Price: 0.73

Delivery time: 3 Days


Technical Data:

Case material: Polyester

Connection: -

Connector orientation: Perpendicular (to the PCB)

Connector type: Pin strip. straight

Contact resistance: - mΩ


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10120182

Part Number
10120182
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Connection Connector orientation Connector type Contact resistance
(mΩ)
Contact spacing
(mm)
Electrical load capacity
(A)
Manufacturer part # Min. temperature
(°C)
Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage
(V)
Nominal voltage
(V AC)
No. of rows Pin diameter
(mm)
Pin length (PCB)
(mm)
Pin length (receptacle)
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Separable Total number of pins Type (manufacturer type)

0.73 €

1 Available 3 Days Polyester-Perpendicular (to the PCB)Pin strip. straight-2.54-10120182-5533600-1-2.505.80362.5410.8091.44Yes3610120182

Loading...

  1. 1

Basic information

Colour Black Connection (components) Print Contact material Copper alloy
Contact surface Gold plated Industrial goods No Max. temperature(°C) +105
Pin shape Rectangular Product type Pin strip (standard) RoHS-compliant Yes

This page is Pin strip (standard), part number 10120182.
You can find the detail information about specifications and dimensions on part number 10120182.

Variation of this product

Part Number
10120183
10120184
10120200
10120202
10120203
10120204
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Connection Connector orientation Connector type Contact resistance
(mΩ)
Contact spacing
(mm)
Electrical load capacity
(A)
Manufacturer part # Min. temperature
(°C)
Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage
(V)
Nominal voltage
(V AC)
No. of rows Pin diameter
(mm)
Pin length (PCB)
(mm)
Pin length (receptacle)
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Separable Total number of pins Type (manufacturer type)

0.83 €

1 Available 3 Days Polyester-Perpendicular (to the PCB)Pin strip. straight-2.54-10120183-5533600-1-2.505.80402.5410.80101.6No4010120183

1.85 €

1 Available 3 Days Polyester-Perpendicular (to the PCB)Pin strip. straight-2.54-10120184-5533600-1-2.505.80502.5410.80127.0No5010120184

0.24 €

1 Available 3 Days Polyester-Perpendicular (to the PCB)Pin strip. straight-2.54-10120200-4033600-1-2.505.8032.547.6212.60No310120200

0.36 €

1 Available 3 Days Polyester-Perpendicular (to the PCB)Pin strip. straight-2.54-10120202-4033600-1-2.505.8082.5412.6020.32No810120202

0.41 €

1 Available 3 Days Polyester-Perpendicular (to the PCB)Pin strip. straight-2.54-10120203-4033600-1-2.505.80102.5412.6025.4No1010120203

0.56 €

1 Available 3 Days Polyester-Perpendicular (to the PCB)Pin strip. straight-2.54-10120204-4033600-1-2.505.80202.5412.6050.8No2010120204

Tech Support