Threading tools (1593215)

Threading tools 1593215
  • Volume Discount

Product Details:

Manufacturer part number: 1593215

Brand: TRU COMPONENTS

Price: 2.57

Delivery time: 3 Days


Technical Data:

Bundle Ø (max.): 8 mm

Bundle Ø range: 8 mm (max)

Colour: Black

Manufacturer part #: 1593215

Type (manufacturer type): TC-KT8BK203


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1593215

Part Number
1593215
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Colour Manufacturer part # Type (manufacturer type)

2.57 €

1 Available 3 Days 88 mm (max)Black1593215TC-KT8BK203

Loading...

  1. 1

Basic information

Cable trunking features Halogen-free|Reusable Material Polypropylene Max. temperature(°C) +80
Min. temperature(°C) 0 Product type Threading tools RoHS-compliant Yes

This page is Threading tools, part number 1593215.
You can find the detail information about specifications and dimensions on part number 1593215.

Variation of this product

Part Number
1593216
1593217
1593218
1593219
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Colour Manufacturer part # Type (manufacturer type)

2.89 €

1 Available 3 Days 1515 mm (max)Orange1593216TC-KT15BK203

2.57 €

1 Available 3 Days 2020 mm (max)Orange1593217TC-KT20BK203

2.89 €

1 Available 3 Days 2525 mm (max)Orange1593218TC-KT25BK203

2.89 €

1 Available 3 Days 3232 mm (max)Orange1593219TC-KT32BK203

Tech Support