Precision -socket, Straight (10120830)

Precision -socket, Straight 10120830
  • Volume Discount

Product Details:

Manufacturer part number: 10120830

Brand: BKL ELECTRONIC

Price: 2.89

Delivery time: 3 Days


Technical Data:

Manufacturer part #: 10120830

Pin diameter: 0.74 mm

Pin length (PCB): 2.28 mm

Pins per row: 20

Product size (height): 3.12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10120830

Part Number
10120830
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Pin diameter
(mm)
Pin length (PCB)
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Socket depth
(mm)
Total number of pins Type (manufacturer type) Type (misc.)

2.89 €

1 Available 3 Days 101208300.742.28203.125.4050.81.802010120830Height 1.8 mm

Loading...

  1. 1

Basic information

Case material PPS Colour Black Connection (components) Print
Connection - Connector orientation Perpendicular (to the PCB) Connector type Socket strip. straight
Contact material Copper alloy Contact spacing(mm) 2.54 Contact surface Gold plated
Industrial goods No Max. temperature(°C) +105 Min. temperature(°C) -55
Nominal current(A) 3 Nominal current (details)(A) 3 Nominal voltage(V) 60
No. of rows 1 Pin shape Circular Product type Receptacles (precision)
RoHS-compliant Yes Separable Yes

This page is Precision -socket, Straight, part number 10120830.
You can find the detail information about specifications and dimensions on part number 10120830.

Variation of this product

Part Number
10120832
10120834
10120836
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Pin diameter
(mm)
Pin length (PCB)
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Socket depth
(mm)
Total number of pins Type (manufacturer type) Type (misc.)

2.05 €

1 Available 3 Days 101208320.742.75202.547.4350.83.002010120832Height 3.0 mm

2.89 €

1 Available 3 Days 101208340.512.75322.547.4381.283.003210120834Headroom 3.0 mm

3.11 €

1 Available 3 Days 101208360.742.75402.547.43101.63.004010120836Overall height 3.0 mm

Tech Support