Manufacturer part number: 10120804
Brand: BKL ELECTRONIC
Price: 1.85 €
Delivery time: 3 Days
Connector orientation: Parallel (to the PCB)
Connector type: Socket strip. right angle
Manufacturer part #: 10120804
Number of pins: -
Pin length (PCB): 3.20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10120804
Part Number
|
---|
10120804 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector orientation | Connector type | Manufacturer part # | Number of pins | Pin length (PCB) (mm) | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Total number of pins | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 3 Days | Parallel (to the PCB) | Socket strip. right angle | 10120804 | - | 3.20 | 20 | 5.60 | 7.2 | 51.30 | 20 | 10120804 | Angled |
Loading...
Case material | Polyester | Colour | Black | Compatible with (details) | Pin headers in the 2.54-Grid |
---|---|---|---|---|---|
Connection (components) | Connection | - | Contact material | Copper alloy | |
Contact spacing(mm) | 2.54 | Contact surface | Gold plated | Industrial goods | No |
Material (details) | Fibreglass reinforced polyamide | Max. temperature(°C) | +105 | Min. temperature(°C) | -40 |
Nominal current(A) | 3 | Nominal current (details)(A) | 3 | Nominal voltage(V) | 600 |
No. of rows | 1 | Pin diameter(mm) | 0.70 | Pin shape | Rectangular |
Product type | Receptacles (standard) | RoHS-compliant | Yes | Separable | No |
Socket depth(mm) | 4.2 |
This page is Single Row Socket Connector, part number 10120804.
You can find the detail information about specifications and dimensions on part number 10120804.
Configure
Basic Attributes
Number of pins
Connector orientation
Connector type
Manufacturer part #
Pin length (PCB)(mm)
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Total number of pins
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10120802 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector orientation | Connector type | Manufacturer part # | Number of pins | Pin length (PCB) (mm) | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Total number of pins | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.57 € | 1 | Available | 3 Days | Perpendicular (to the PCB) | Socket strip. straight | 10120802 | 1 x 36 | 2.80 | 36 | 2.50 | 8.50 | 91.44 | 36 | 10120802 | Straight |