Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10120231 |
10120808 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Pins per row | Product size (length) (mm) | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 3 Days | 10120231 | 13 | 33.52 | 26 | 10120231 | |
0.85 € | 1 | Available | 3 Days | 10120808 | 8 | 20.82 | 16 | 10120808 |
Loading...
Case material | Polyester | Colour | Black | Compatible with (details) | Pin header in 2.54-Raster |
---|---|---|---|---|---|
Connection (components) | Connection | - | Connector orientation | Perpendicular (to the PCB) | |
Connector type | Socket strip. straight | Contact material | Copper alloy | Contact spacing(mm) | 2.54 |
Industrial goods | No | Material (details) | Fibreglass reinforced polyamide | Max. temperature(°C) | +105 |
Min. temperature(°C) | -40 | Nominal current(A) | 3 | Nominal current (details)(A) | 3 |
Nominal voltage(V) | 600 | No. of rows | 2 | Pin diameter(mm) | 0.60 |
Pin length (PCB)(mm) | 3.20 | Pin shape | Rectangular | Product size (height)(mm) | 5 |
Product size (width)(mm) | 11.70 | Product type | Receptacles (standard) | RoHS-compliant | Yes |
Separable | No | Socket depth(mm) | 6.20 | Type (misc.) | Straight |