Multi-Pin Connector (10120185)

Multi-Pin Connector 10120185
  • Volume Discount

Product Details:

Manufacturer part number: 10120185

Brand: BKL ELECTRONIC

Price: 1.33

Delivery time: 3 Days


Technical Data:

Connector orientation: -

Connector type: Pin strip. right angle

Contact spacing: 2.54 mm

Electrical load capacity: - A

Manufacturer part #: 10120185


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10120185

Part Number
10120185
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector orientation Connector type Contact spacing
(mm)
Electrical load capacity
(A)
Manufacturer part # Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage
(V AC)
No. of rows Pin diameter
(mm)
Pin length (PCB)
(mm)
Pin length (receptacle)
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Separable Total number of pins Type (manufacturer type) Type (misc.)

1.33 €

1 Available 3 Days -Pin strip. right angle2.54-1012018533-10.6353.304.50365.848.3191.44Yes3610120185-

Loading...

  1. 1

Basic information

Case material Thermoplastic material Colour Black Connection (components) Print
Connection - Contact material Copper alloy Contact surface Gold plated
Industrial goods No Max. temperature(°C) +105 Min. temperature(°C) -55
Pin shape Rectangular Product type Pin strip (standard) RoHS-compliant Yes

This page is Multi-Pin Connector, part number 10120185.
You can find the detail information about specifications and dimensions on part number 10120185.

Variation of this product

Part Number
10120186
10120187
10120300
10120302
10120304
10120306
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector orientation Connector type Contact spacing
(mm)
Electrical load capacity
(A)
Manufacturer part # Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage
(V AC)
No. of rows Pin diameter
(mm)
Pin length (PCB)
(mm)
Pin length (receptacle)
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Separable Total number of pins Type (manufacturer type) Type (misc.)

1.33 €

1 Available 3 Days -Pin strip. right angle2.54-1012018633-10.6353.304.50405.848.31101.6Yes4010120186-

2.37 €

1 Available 98 Days -Pin strip. right angle2.54-1012018733-10.6353.304.50505.848.31127.0Yes5010120187-

0.52 €

1 Available 3 Days Perpendicular (to the PCB)Pin strip. straight1.27-1012030031-10.4333102.50812.70No1010120300pin strip

1.33 €

1 Available 3 Days Perpendicular (to the PCB)Pin strip. straight1.27-1012030231-10.4333252.50831.75No2510120302pin strip

0.39 €

1 3 Days Perpendicular (to the PCB)Pin strip. straight1.27-1012030431-20.4333103.40812.70No2010120304pin strip

1.33 €

1 Available 3 Days Perpendicular (to the PCB)Pin strip. straight1.27-1012030611-20.4333133.40816.51No2610120306pin strip

Tech Support