Receptacles (precision) (10120801)

Receptacles (precision) 10120801
  • Volume Discount

Product Details:

Manufacturer part number: 10120801

Brand: BKL ELECTRONIC

Price: 4.45

Delivery time: 3 Days


Technical Data:

Case material: PPS

Manufacturer part #: 10120801

Max. temperature: +125 °C

No. of rows: 1

Pin shape: Circular


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10120801

Part Number
10120801
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Manufacturer part # Max. temperature
(°C)
No. of rows Pin shape Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type)

4.45 €

1 Available 3 Days PPS10120801+1251Circular202.5450.82010120801

Loading...

  1. 1

Basic information

Colour Black Connection (components) Print Connector orientation Perpendicular (to the PCB)
Connector type Socket strip. straight Contact material Copper alloy Contact spacing(mm) 2.54
Contact surface Partially gold plated Industrial goods No Min. temperature(°C) -55
Nominal current(A) 3 Nominal current (details)(A) 3 Nominal voltage(V) 60
Pin diameter(mm) 0.60 Pin length (PCB)(mm) 3 Product size (width)(mm) 10.00
Product type Receptacles (precision) RoHS-compliant Yes Separable Yes
Socket depth(mm) 7

This page is Receptacles (precision), part number 10120801.
You can find the detail information about specifications and dimensions on part number 10120801.

Variation of this product

Part Number
10120803
10120809
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Manufacturer part # Max. temperature
(°C)
No. of rows Pin shape Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type)

7.88 €

1 Available 3 Days PPS10120803+1251Circular362.5491.443610120803

5.01 €

1 Available 3 Days Thermoplastic material10120809+1052-105.0825.42010120809

Tech Support