Clip Self-adhesive

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AJC12-A-C

Part Number
AJC12-A-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.33 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Material Polyvinylidene fluoride Bundle Ø (max.)(mm) 3 Bundle Ø range 3 mm (max)
Colour Grey Fastening method Self-adhesive Halogen-free No
Manufacturer part # AJC12-A-C Product size (height)(mm) 4.8 Product size (width)(mm) 21.8
Product size (length)(mm) 25.4 Product type Clip Type (manufacturer type) AJC12-A-C

This page is Clip Self-adhesive, part number AJC12-A-C.
You can find the detail information about specifications and dimensions on part number AJC12-A-C.

Tech Support