Manufacturer part number: YW-E01
Brand: IDEC
Price: 9.99 €
Delivery time: 3 Days
Type: YW-E01
Contact type: 1 breaker|1 normally closed contact
Type (manufacturer type): YW-E01
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
YW-E01
Connection (components) | Screws | Connection | Screw connector | Functions (switches) | momentary |
---|---|---|---|---|---|
IP rating | IP20 | Max. temperature(°C) | +55 | Min. temperature(°C) | -20 |
Mounting type | Front panel fixed | Product type | Contact | Recess depth(mm) | 45.8 |
Recess diameter(mm) | 22 | Switching current (max.)(A) | 6 | Switching voltage(V AC) | 240 |
Temperature range(°C) | -20 - +55 | Type (misc.) | Simple contact block |
This page is Contact, part number YW-E01.
You can find the detail information about specifications and dimensions on part number YW-E01.
Part Number |
---|
YW-E10 |
YW-EW20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Contact type | Type (manufacturer type) |
---|---|---|---|---|---|---|---|
8.93 € | 1 | Available | 3 Days | YW-E10 | 1 maker|1 Closer | YW-E10 | |
13.75 € | 1 | Available | 3 Days | - | 2 makers | YW-EW20 |