Heatshrink with adhesive (1565247)

Heatshrink with adhesive 1565247
  • Volume Discount

Product Details:

Manufacturer part number: 1565247

Brand: TRU COMPONENTS

Price: 7.88

Delivery time: 3 Days


Technical Data:

Colour: Black

Heatshrink features: UV-resistant

Manufacturer part #: 393758

Material: Polyolefin

Nominal diameter (pre-shrinkage): 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1565247

Part Number
1565247
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Heatshrink features Manufacturer part # Material Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Shrinkage Shrink temperature
(°C)
Type (manufacturer type) Type (misc.)

7.88 €

1 Available 3 Days BlackUV-resistant393758Polyolefin1653:1+120|+70393758With inner adhesive

Loading...

  1. 1

Basic information

Halogen-free No Max. temperature(°C) +110 Min. temperature(°C) -55
Product type Heatshrink + adhesive RoHS-compliant Yes

This page is Heatshrink with adhesive, part number 1565247.
You can find the detail information about specifications and dimensions on part number 1565247.

Variation of this product

Part Number
1565248
1566725
1567327
1567328
1567329
1567330
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Heatshrink features Manufacturer part # Material Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Shrinkage Shrink temperature
(°C)
Type (manufacturer type) Type (misc.)

15.87 €

1 Available 3 Days BlackUV-resistant393770Polyolefin44143:1+120|+70393770With inner adhesive

16.93 €

1 Available 3 Days Black-543037-193.206:1+80ASM 6 X-1-

4.13 €

1 Available 3 Days BlackUV-resistant393756Polyolefin823:1+120|+70393756With inner adhesive

6.28 €

1 Available 3 Days BlackUV-resistant393757Polyolefin1233:1+120|+70393757With inner adhesive

11.61 €

1 Available 3 Days BlackUV-resistant393761Polyolefin2863:1+120|+70393761With inner adhesive

15.87 €

1 Available 3 Days BlackUV-resistant393765Polyolefin40123:1+120|+70393765With inner adhesive

Tech Support