Heatshrink without adhesive【1-15 Pieces Per Package】 (1225423)

Heatshrink without adhesive 1225423
  • Volume Discount

Product Details:

Manufacturer part number: 1225423

Brand: TRU COMPONENTS

Price: 1.53

Delivery time: 3 Days


Technical Data:

Colour: Green

Heatshrink features: -

Manufacturer part #: 1225423

Material: -

Max. temperature: +125 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1225423

Part Number
1225423
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Heatshrink features Manufacturer part # Material Max. temperature
(°C)
Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Shrinkage Shrink temperature
(°C)
Type (manufacturer type) Wall thickness (post-shrinkage)
(mm)

1.53 €

1 Available 3 Days Green-1225423-+1251992:1+7012254230.77

Loading...

  1. 1

Basic information

Halogen-free No Min. temperature(°C) -55 Product type Heatshrink w/o adhesive
RoHS-compliant Yes

This page is Heatshrink without adhesive, part number 1225423.
You can find the detail information about specifications and dimensions on part number 1225423.

Variation of this product

Part Number
1225411
1225415
1225422
1225424
1225426
1225427
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Heatshrink features Manufacturer part # Material Max. temperature
(°C)
Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Shrinkage Shrink temperature
(°C)
Type (manufacturer type) Wall thickness (post-shrinkage)
(mm)

1.53 €

1 Available 3 Days Black-1225411-+1251992:1+7012254110.77

0.29 €

1 Available 3 Days Green-1225415-+1254.5022:1+7012254150.44

1.85 €

1 Available 3 Days Black-1225422-+12521102:1+7012254220.77

2.05 €

1 Available 3 Days Green-1225424-+12521102:1+7012254240.77

4.71 €

1 Available 3 Days Green-1225426-+1253517.502:1+7012254260.97

4.71 €

1 Available 3 Days Green-1225427-+12546.5022.502:1+7012254270.97

Tech Support