Manufacturer part number: 1570851
Brand: TRU COMPONENTS
Price: 11.61 €
Delivery time: 3 Days
Colour: Red|Transparent|Yellow
Halogen-free: No
Heatshrink features: -
Manufacturer part #: 544903
Material: Polyethylene (PE)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1570851
Part Number
|
---|
1570851 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Halogen-free | Heatshrink features | Manufacturer part # | Material | Max. temperature (°C) | Min. temperature (°C) | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | RoHS-compliant | Shrink temperature (°C) | Suitable for | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 30 Pieces Per Package | 1 pack | Available | 3 Days | Red|Transparent|Yellow | No | - | 544903 | Polyethylene (PE) | +105 | -40 | 40|35|18 | - | Yes | - | AA|AAA|C | 544903 |
Loading...
Product type | Battery heatshrink w/o adhesive | Shrinkage | 2:1 |
---|
This page is Battery heatshrink without adhesive, part number 1570851.
You can find the detail information about specifications and dimensions on part number 1570851.
Configure
Basic Attributes
Heatshrink features
Nominal diameter (post-shrinkage)(mm)
Shrink temperature(°C)
Colour
Halogen-free
Manufacturer part #
Material
Max. temperature(°C)
Min. temperature(°C)
Nominal diameter (pre-shrinkage)(mm)
RoHS-compliant
Suitable for
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1570885 |
1570886 |
1571313 |
TC-6793932 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Halogen-free | Heatshrink features | Manufacturer part # | Material | Max. temperature (°C) | Min. temperature (°C) | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | RoHS-compliant | Shrink temperature (°C) | Suitable for | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.61 € | 1 | Available | 3 Days | Transparent | No | - | 542044 | PVC | +105 | -40 | 67|44 | 22 | Yes | +125 | AA|AAA|D|9V | 93014 c 87 | ||
4.45 € | 1 | Available | 3 Days | Blue | No | - | 542065 | PVC | +105 | -40 | 67|44 | 22 | Yes | +125 | AA|AAA|D|9V | 93014c88 | ||
4.13 € | 1 | Available | 3 Days | White | No | - | 541967 | PVC | +105 | -40 | 67|44 | 22 | Yes | +125 | AA|AAA|D|9V | 93014 c86 | ||
15.87 € | 3 Pieces Per Package | 1 pack | Available | 3 Days | Transparent | - | Flame-retardant | TC-6793932 | - | - | - | 23|55|67 | - | - | +125|+70 | - | 30S011 |