Heatshrink set【1-564 Pieces Per Package】 (1564899)

Heatshrink set 1564899
  • Volume Discount

Product Details:

Manufacturer part number: 1564899

Brand: TRU COMPONENTS

Price: 11.61

Delivery time: 3 Days


Technical Data:

Colour: Black

Halogen-free: No

Heatshrink features: -

Manufacturer part #: 523800

Material: Polyethylene (PE)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1564899

Part Number
1564899
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Halogen-free Heatshrink features Manufacturer part # Material Max. temperature
(°C)
Min. temperature
(°C)
Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
RoHS-compliant Shrinkage Shrink temperature
(°C)
Type (manufacturer type)

11.61 €

63 Pieces Per Package

1 pack Available 3 Days BlackNo-523800Polyethylene (PE)+125-55--Yes2:1+120|+70523800

Loading...

  1. 1

Basic information

Product type Heatshrink set

This page is Heatshrink set, part number 1564899.
You can find the detail information about specifications and dimensions on part number 1564899.

Variation of this product

Part Number
1564941
1565052
1565053
1565076
1566305
1566430
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Halogen-free Heatshrink features Manufacturer part # Material Max. temperature
(°C)
Min. temperature
(°C)
Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
RoHS-compliant Shrinkage Shrink temperature
(°C)
Type (manufacturer type)

14.81 €

1 Available 3 Days -No-540800Polyethylene (PE)+125-55--Yes2:1+120|+7093013c250

13.75 €

1 Available 3 Days -No-541626Polyethylene (PE)+125-50--Yes2:1+70541626

22.35 €

1 Available 3 Days -No-541641Polyethylene (PE)+125-50--Yes3:1+70541641

52.03 €

564 Pieces Per Package

1 pack Available 3 Days -NoFlame-retardant542351Polyethylene (PE)+125-50--Yes2:1+70SUHT 564-K18

20.23 €

1 Available 3 Days BlackNoFlame-retardant541458Polyethylene (PE)+125-55--Yes3:1+100541458

34.28 €

1 Available 3 Days BlackNo-544757Polyethylene (PE)+125-55--Yes4:1+120|+70544757

Tech Support