Heatshrink end cap (1565211)

Heatshrink end cap 1565211
  • Volume Discount

Product Details:

Manufacturer part number: 1565211

Brand: TRU COMPONENTS

Price: 10.56

Delivery time: 53 Days


Technical Data:

Manufacturer part #: 546938

Nominal diameter (pre-shrinkage): 100 mm

Nominal diameter (post-shrinkage): 52 mm

Product size (length): 140 mm

Type (manufacturer type): 100/52


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1565211

Part Number
1565211
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Wall thickness (post-shrinkage)
(mm)

10.56 €

1 Available 53 Days 54693810052140100/524.0

Loading...

  1. 1

Basic information

Adhesive (yes/no) Yes Colour Black Halogen-free No
Heatshrink features Flame-retardant|UV-resistant Material Elastomer Max. temperature(°C) +110
Min. temperature(°C) -55 Product type Heatshrink end cap RoHS-compliant Yes
Shrinkage 2:1 Shrink temperature(°C) +120|+80

This page is Heatshrink end cap, part number 1565211.
You can find the detail information about specifications and dimensions on part number 1565211.

Variation of this product

Part Number
1564462
1564463
1564525
1566788
1566789
1567092
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Wall thickness (post-shrinkage)
(mm)

2.57 €

1 Available 3 Days 5452271244012/42.6

3.40 €

1 Available 3 Days 545271258.56825/8.52.8

5.75 €

1 Available 3 Days 546917753612075/364.0

4.13 €

1 Available 3 Days 54528635168335/163.3

3.93 €

1 Available 3 Days 5452552065520/62.8

5.01 €

1 Available 3 Days 546897552610355/263.5

Tech Support