PCB Relay (1464395)

PCB Relay 1464395
  • Volume Discount

Product Details:

Manufacturer part number: 1464395

Brand: TRU COMPONENTS

Price: 3.11

Delivery time: 3 Days


Technical Data:

Dimension height: 15.5 mm

Dimension width: 15.4 mm

Coil voltage rating: 0.36 W

Connection (components): Print

Contact type: 1 change-over


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1464395

Part Number
1464395
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Coil voltage rating
(W)
Connection (components) Contact type Control mode Durability Electrical lifespan Fall time
(ms)
Insulation voltage
(V)
Max. temperature
(°C)
Min. temperature
(°C)
Product size (length)
(mm)
Relay features Resistance (coil)
(Ω)
Response time
(ms)
Switching current (max.)
(A)
Switching capacity (max.)
(VA)
Switching voltage (max.)
(V AC)
Type (manufacturer type)

3.11 €

1 Available 3 Days 15.515.40.36Print1 change-overmonostable. 1 coil1 x 107 switching operations1 x 10 5 cycles----19.6+ enclosure400-122770277SRD-S-112D

Loading...

  1. 1

Basic information

Coil nominal voltage(V DC) 12 Contact material AgSnO2 Product type PCB relay
RoHS-compliant Yes

This page is PCB Relay, part number 1464395.
You can find the detail information about specifications and dimensions on part number 1464395.

Variation of this product

Part Number
1464394
1572076
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Coil voltage rating
(W)
Connection (components) Contact type Control mode Durability Electrical lifespan Fall time
(ms)
Insulation voltage
(V)
Max. temperature
(°C)
Min. temperature
(°C)
Product size (length)
(mm)
Relay features Resistance (coil)
(Ω)
Response time
(ms)
Switching current (max.)
(A)
Switching capacity (max.)
(VA)
Switching voltage (max.)
(V AC)
Type (manufacturer type)

2.89 €

1 Available 3 Days 15.515.40.36Print1 makermonostable. 1 coil1 x 107 switching operations1 x 10 5 cycles----19.6+ enclosure400-152770277SRD-S-112 DM

7.35 €

1 Available 3 Days 19.517.5-Solder pins2 change-overs--10 x 10 4 cycles2500+105-3039.5-210510-250MR20-3 FF-DC12

Tech Support