Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
YW1B-V4E01R |
YW1L-V4E01Q4R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|
15.87 € | 1 | Available | 3 Days | YW1B-V4E01R | no illumination | |
27.85 € | 1 | Available | 3 Days | YW1L-V4E01Q4R | illuminated |
Loading...
Colour | Red|Yellow | Connection (components) | Screws | Contact type | 1 breaker |
---|---|---|---|---|---|
Functions (switches) | latch | Lighting type | None | Print motif | Arrow symbol |
Product type | Kill switch | Recess diameter (details)(mm) | 22 | Recess diameter(mm) | 22 |
Switching current (max.)(A) | 6 | Switching current(A) | 6 | Switching voltage(V AC) | 240|240 |
Unlocking mechanism | Turn |