Cable identifier

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1592766

Part Number
1592766
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.53 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour White Halogen-free Yes Label colour White
Labels per sheet 30 Manufacturer part # 1592766 No. of labels 30
Product type Cable identifier RoHS-compliant Yes Type (manufacturer type) TC-WM3203
Writing area 40 x 10 mm Writing area width(mm) 10 Writing area length(mm) 40

This page is Cable identifier, part number 1592766.
You can find the detail information about specifications and dimensions on part number 1592766.

Tech Support