Badge with cable tie

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1593122

Part Number
1593122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.99 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable marker features with cap Colour Ecru Halogen-free Yes
Material Polyethylene (PE) Mounting type Cable tie Product size (width)(mm) 5
Product size (length)(mm) 150 Product type Badge with cable tie RoHS-compliant Yes
Suitable for outside diameter (max.)(mm) 25 Type (manufacturer type) TC-PMT150203 Writing area 30 x 9.20 mm
Writing area width(mm) 9.20 Writing area length(mm) 30

This page is Badge with cable tie, part number 1593122.
You can find the detail information about specifications and dimensions on part number 1593122.

Tech Support