Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1565168 |
1566878 |
1566879 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Imprint | Manufacturer part # | Type (pre-printed cable markers) | |
---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days | A - Z|+|-|0 - 15 | 606616 | Numbers|Special characters | |
6.84 € | 1 | Available | 3 Days | 0 - 9 | 606603 | Numbers | |
6.84 € | 1 | Available | 3 Days | 1 - 45 | 606629 | Numbers |
Loading...
Colour | White | Colour-coded | Yes | Labels per sheet | 315 |
---|---|---|---|---|---|
Material | Polyamide | No. of markers | 3150 | Pre-printed cable marker features | self-adhesive|Retrofittable |
Product type | Printed adhesive marker |
Configure
Basic Attributes
Imprint
Manufacturer part #
Type (pre-printed cable markers)
Optional Attributes