Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1566423
Part Number
|
---|
1566423 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Halogen-free | Imprint | Manufacturer part # | Material | Max. temperature (°C) | Min. temperature (°C) | No. of markers | Outside diameter range | Pre-printed cable marker features | Product size (height) (mm) | Product size (length) (mm) | Series (cable markers) | Suitable for outside diameter (max.) (mm) | Suitable for outside diameter (min.) (mm) | Type (pre-printed cable markers) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.99 € | 1 | Available | 3 Days | Multi-coloured | - | 0 - 9|A|E|L|N|R|S|T | 545007 | PVC | +105 | -65 | 100 | 1 up to 3 mm | Retrofittable | - | - | ConGrip | 3 | 1 | Numbers|Special characters|Letters |
Loading...
Colour-coded | Yes | Product type | Pre-printed cable marker |
---|
This page is Pre-printed cable marker, part number 1566423.
You can find the detail information about specifications and dimensions on part number 1566423.
Configure
Basic Attributes
Halogen-free
Product size (height)(mm)
Product size (length)(mm)
Colour
Imprint
Manufacturer part #
Material
Max. temperature(°C)
Min. temperature(°C)
No. of markers
Outside diameter range
Pre-printed cable marker features
Series (cable markers)
Suitable for outside diameter (max.)(mm)
Suitable for outside diameter (min.)(mm)
Type (pre-printed cable markers)
Optional Attributes
Part Number |
---|
1566421 |
1566422 |
1570071 |
1570655 |
1593394 |
1593395 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Halogen-free | Imprint | Manufacturer part # | Material | Max. temperature (°C) | Min. temperature (°C) | No. of markers | Outside diameter range | Pre-printed cable marker features | Product size (height) (mm) | Product size (length) (mm) | Series (cable markers) | Suitable for outside diameter (max.) (mm) | Suitable for outside diameter (min.) (mm) | Type (pre-printed cable markers) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.55 € | 1 | Available | 3 Days | Black|Brown|Red|Orange|Yellow|Green|Blue|Violet | - | 0 - 9|L|N|R|S|T|PE|+ | 545001 | PVC | +105 | -65 | 250 | 1 up to 3 mm | Retrofittable | - | - | ConGrip | 3 | 1 | Numbers|Special characters|Letters | ||
65.03 € | 1 | Available | 3 Days | Yellow | - | 0 - 9|L|N|R|S|T|+|- | 545005 | PVC | +105 | -65 | 300 | 2 up to 5 mm | Retrofittable | - | - | ConGrip | 5 | 2 | Numbers|Special characters|Letters | ||
23.41 € | 1 | Available | 3 Days | Black|Brown|Red|Orange|Yellow|Green|Blue|Violet | - | 0 - 9|L|N|R|S|T|PE|+ | 545003 | PVC | +105 | -65 | 250 | 2 up to 5 mm | Retrofittable | - | - | ConGrip | 5 | 2 | Numbers|Special characters|Letters | ||
10.56 € | 1 | Available | 3 Days | Yellow | - | 0 - 9|A|E|L|N|R|S|T | 545010 | PVC | +105 | -65 | 100 | 2 up to 5 mm | Retrofittable | - | - | ConGrip | 5 | 2 | Numbers|Special characters|Letters | ||
1.53 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | Orange | Yes | 0 | 1593394 | Polyamide | +85 | -40 | 10 | 3 up to 3.60 mm | UV-resistant|+ latches|Retrofittable | 4.5 | 4 | MB1 | 3.60 | 3 | Numbers | |
2.05 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | Orange | Yes | 1 | 1593395 | Polyamide | +85 | -40 | 10 | 3 up to 3.60 mm | UV-resistant|+ latches|Retrofittable | 4.5 | 4 | MB1 | 3.60 | 3 | Numbers |