Heatshrink with screw connectors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1563951

Part Number
1563951
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable Ø (max.)(mm) 6 Cable Ø (min.)(mm) 3 Cable Ø range 3 - 6 mm
Cross section (max.)(mm) 6 Manufacturer part # 545063 Max. temperature(°C) +135
Min. cross section(mm²) 0.50 Min. temperature(°C) -55 Product type Heatshrink with screw connectors
RoHS-compliant Yes Type (manufacturer type) 93014 c 249

This page is Heatshrink with screw connectors, part number 1563951.
You can find the detail information about specifications and dimensions on part number 1563951.

Tech Support