Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TC-2517004
Part Number
|
---|
TC-2517004 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Audio channels | Cable length (m) | Colour | Connector / Output type B | Connector/ Input type A | Connector type | Industrial goods | Inside diameter (mm) | Manufacturer part # | Number of pins | Recess diameter (details) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.32 € | 100 Pieces Per Package | 1 pack | Available | Quote | Stereo | - | Black | Jack socket 3.5 mm | Jack plug 6.35 mm | Adapter. straight | Yes | - | TC-2517004 | 3 | - | TC-251 7004 |
Loading...
Product type | Jack adapter | RoHS-compliant | Yes |
---|
This page is Jack adapter, part number TC-2517004.
You can find the detail information about specifications and dimensions on part number TC-2517004.
Configure
Basic Attributes
Cable length(m)
Inside diameter(mm)
Recess diameter (details)(mm)
Audio channels
Colour
Connector / Output type B
Connector/ Input type A
Connector type
Industrial goods
Manufacturer part #
Number of pins
Type (manufacturer type)
Optional Attributes
Part Number |
---|
1559807 |
1559808 |
1559809 |
TC-2517030 |
TRU-AP 57005203 |
TRU-AP 57071203 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Audio channels | Cable length (m) | Colour | Connector / Output type B | Connector/ Input type A | Connector type | Industrial goods | Inside diameter (mm) | Manufacturer part # | Number of pins | Recess diameter (details) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.53 € | 1 | 3 Days | Mono | - | Black | Jack socket 3.5 mm | Jack plug 3.5 mm | Adapter. straight | - | - | 1559807 | 2 | - | 1559807 | |||
1.85 € | 1 | Available | 3 Days | Stereo | - | Black | Jack socket 3.5 mm | Jack plug 2.5 mm | Adapter. straight | - | - | 1559808 | 3 | - | 1559808 | ||
2.56 € | 1 | 3 Days | Stereo | - | Silver | Jack socket 3.5 mm | Jack plug 2.5 mm | Adapter. straight | - | - | 1559809 | 3 | - | 1559809 | |||
348.72 € | 100 Pieces Per Package | 1 pack | Available | 79 Days | Stereo | - | Silver | Jack socket 3.5 mm | Jack socket 3.5 mm | Adapter. built-in | - | 3.5 | TC-2517030 | - | 11/7 | TC-251 7030 | |
2.00 € | 1 | 3 Days | Mono | - | Black | Jack socket 6.3 mm | RCA plug (phono) | Adapter. straight | - | - | TRU-AP 57005203 | 2 | - | TRU-AP 57005203 | |||
2.00 € | 1 | 3 Days | Stereo | - | Black | Jack socket 3.5 mm | Jack plug 6.35 mm | Adapter. Y-shaped | - | - | TRU-AP 57071203 | 3 | - | TRU-AP 57071203 |