Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1559806
Part Number
|
---|
1559806 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Audio channels | Cable length (m) | Colour | Connector / Output type B | Connector/ Input type A | Connector type | Industrial goods | Inside diameter (mm) | Manufacturer part # | Number of pins | Recess diameter (details) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.53 € | 1 | 3 Days | Stereo | - | Black | Jack socket 6.3 mm | Jack plug 3.5 mm | Adapter. straight | - | - | 1559806 | 3 | - | 1559806 |
Loading...
Product type | Jack adapter | RoHS-compliant | Yes |
---|
This page is Jack adapter, part number 1559806.
You can find the detail information about specifications and dimensions on part number 1559806.
Configure
Basic Attributes
Cable length(m)
Industrial goods
Inside diameter(mm)
Recess diameter (details)(mm)
Audio channels
Colour
Connector / Output type B
Connector/ Input type A
Connector type
Manufacturer part #
Number of pins
Type (manufacturer type)
Optional Attributes
Part Number |
---|
1559804 |
1559805 |
1559807 |
1559808 |
1559809 |
1559810 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Audio channels | Cable length (m) | Colour | Connector / Output type B | Connector/ Input type A | Connector type | Industrial goods | Inside diameter (mm) | Manufacturer part # | Number of pins | Recess diameter (details) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.37 € | 1 | Available | 3 Days | Mono | - | Silver | RCA socket (phono) | Jack plug 6.35 mm | Adapter. straight | - | - | 1559804 | 2 | - | 1559804 | |
2.56 € | 1 | 3 Days | Mono | - | Silver | Jack socket 3.5 mm | RCA plug (phono) | Adapter. straight | - | - | 1559805 | 2 | - | 1559805 | ||
1.53 € | 1 | 3 Days | Mono | - | Black | Jack socket 3.5 mm | Jack plug 3.5 mm | Adapter. straight | - | - | 1559807 | 2 | - | 1559807 | ||
1.85 € | 1 | Available | 3 Days | Stereo | - | Black | Jack socket 3.5 mm | Jack plug 2.5 mm | Adapter. straight | - | - | 1559808 | 3 | - | 1559808 | |
2.56 € | 1 | 3 Days | Stereo | - | Silver | Jack socket 3.5 mm | Jack plug 2.5 mm | Adapter. straight | - | - | 1559809 | 3 | - | 1559809 | ||
1.85 € | 1 | Available | 3 Days | Stereo | - | Black | Jack socket 2.5 mm | Jack plug 3.5 mm | Adapter. straight | - | - | 1559810 | 3 | - | 1559810 |