Jack connection cable (TC-6649292)

Jack connection cable TC-6649292
  • Volume Discount

Product Details:

Manufacturer part number: TC-6649292

Brand: TRU COMPONENTS

Price: 1.85

Delivery time: 3 Days


Technical Data:

Audio channels: Mono

Cable length: 1.20 m

Colour: Black

Connector/ Input type A: Jack plug 3.5 mm

Manufacturer part #: TC-6649292


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC-6649292

Part Number
TC-6649292
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Audio channels Cable length
(m)
Colour Connector/ Input type A Manufacturer part # Number of pins Type (manufacturer type)

1.85 €

1 Available 3 Days Mono1.20BlackJack plug 3.5 mmTC-6649292-93038c440

Loading...

  1. 1

Basic information

Connector / Output type B Cable. open-ended Connector type Plug. straight Product type Jack connection cable
RoHS-compliant Yes

This page is Jack connection cable, part number TC-6649292.
You can find the detail information about specifications and dimensions on part number TC-6649292.

Variation of this product

Part Number
TC-2502001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Audio channels Cable length
(m)
Colour Connector/ Input type A Manufacturer part # Number of pins Type (manufacturer type)

1.67 €

1 3 Days Stereo--Jack plug 2.5 mmTC-25020013TC-2502001

Tech Support