Multi-pin Connector (101A10119X)

Multi-pin Connector 101A10119X
  • Volume Discount

Product Details:

Manufacturer part number: 101A10119X

Brand: CONEC

Price: 5.75

Delivery time: 3 Days


Technical Data:

Number of Positions: 31

Type: 101A10119X

Contact surface: Gold plated

Grade: 3

Manufacturer part #: 101A10119X


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

101A10119X

Part Number
101A10119X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Type Contact surface Grade Manufacturer part # Mating cycles (actuations) Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Number of pins Product size (width)
(mm)
Type (manufacturer type)

5.75 €

1 Available 3 Days 31101A10119XGold plated3101A10119X50+85-2523190.6101A10119X

Loading...

  1. 1

Basic information

Connector Type Plug. right angle Case material PA Colour Grey
Connection (components) Print Connection Soldering Connector orientation Parallel (to the PCB)
Contact material Copper alloy Contact spacing(mm) 2.5 DIN standard DIN 41617
No. of rows 2 Product size (height)(mm) 11.8 Product type Pin strip

This page is Multi-pin Connector, part number 101A10119X.
You can find the detail information about specifications and dimensions on part number 101A10119X.

Variation of this product

Part Number
101B10119X
101E10079X
101E10119X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Type Contact surface Grade Manufacturer part # Mating cycles (actuations) Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Number of pins Product size (width)
(mm)
Type (manufacturer type)

9.45 €

1 Available 3 Days 31101B10119XGold plated2101B10119X400+125-5543190.6101B10119X

2.89 €

1 Available 3 Days 13101E10079XSilver platedsilver-plated101E10079X500+125-6541345.6101E10079X

4.71 €

1 Available 3 Days 31101E10119XSilver platedsilver-plated101E10119X500+125-6543190.6101E10119X

Tech Support