Plug Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
102A10049X
102A10089X
102B10039X
102B10089X
102E10089X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Type Contact surface Grade Manufacturer part # Mating cycles (actuations) Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Number of pins Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

3.93 €

1 Available 3 Days 13102A10049XGold plated3102A10049X50+85-252131245.8102A10049X

7.35 €

1 Available 3 Days 31102A10089XGold plated3102A10089X-+85-252311290.8102A10089X

6.84 €

1 Available 3 Days 31102B10039XGold plated2102B10039X400+125-554311390.8102B10039X

6.84 €

1 Available 57 Days 31102B10089XGold plated2102B10089X400+125-554311290.8102B10089X

7.35 €

1 Available 3 Days 31102E10089XSilver platedsilver-plated102E10089X500+125-654311290.8102E10089X

Loading...

  1. 1

Basic information

Connector Type Socket. straight Case material PA Colour Grey
Connection (components) Print Connection Soldering Connector orientation Perpendicular (to the PCB)
Contact material Copper alloy Contact spacing(mm) 2.5 DIN standard DIN 41617
No. of rows 2 Product size (length)(mm) 10 Product type Edge connector (receptacle)

Tech Support