Mini Module Multi-pin

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2,​5 MSFW 03
2,​5 MSFW 04
2,​5 MSFW 10
2,​5 MSFW 12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Number of pins Product size (length)
(mm)
Type (manufacturer type)

0.60 €

1 Available 3 Days 2.5 MSFW 03312.22.5 MSFW 03

0.60 €

1 Available 3 Days 2.5 MSFW 04414.72.5 MSFW 04

1.33 €

1 Available 3 Days 2.5 MSFW 101029.72.5 MSFW 10

1.53 €

1 Available 3 Days 2.5 MSFW 121234.72.5 MSFW 12

Loading...

  1. 1

Basic information

Case material PA Colour Black Compatible with (details) Cable Connector 2.5 MBX empty casing 3114
Connection (components) Print Connection - Connector features 1x locking mechanism
Connector type Pin strip. right angle Contact material CuZn Contact surface Tin plated
Material (details) PA 6.6. V0 as per UL 94 Nominal current (details)(A) 5 Nominal voltage (details) 40 V / AC (pollution degree 3). 160 V / AC (pollution degree 2)
Product size (height)(mm) 22.5 Product size (width)(mm) 7.5 Product type Pin strip
Temperature range(°C) -40 - +120 Type (misc.) With locking latch

Tech Support