Rack Chassis (RB-FW9)

Rack Chassis RB-FW9
  • Volume Discount

Product Details:

Manufacturer part number: RB-FW9

Brand: HAMMOND MANUFACTURING

Price: 331.03

Delivery time: 10 Days


Technical Data:

Product size (length): 503 mm

Type (manufacturer type): RB-FW9

Type (misc.): 9 units


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RB-FW9

Part Number
RB-FW9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

331.03 €

1 Available 10 Days 503RB-FW99 units

Loading...

  1. 1

Basic information

Colour Black Compatible with (details) 48.26 cm (19") Material Steel
Product size (height)(mm) 599 Product size (width)(mm) 599 Product type 19" rack chassis
RoHS-compliant Yes

This page is Rack Chassis, part number RB-FW9.
You can find the detail information about specifications and dimensions on part number RB-FW9.

Variation of this product

Part Number
RB-FW12
RB-FW6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

391.33 €

1 Available 11 Days 635RB-FW1212 units

291.19 €

1 Available 11 Days 371RB-FW66 units

Tech Support