Network cable【1-305 Pieces Per Package】 (1565225)

Network cable 1565225
  • Volume Discount

Product Details:

Manufacturer part number: 1565225

Brand: TRU COMPONENTS

Price: 21.29

Delivery time: 3 Days


Technical Data:

AWG max.: 23

Cable features: Simplex|CCAW|Common shield

Cross section (based on core number) (part 1 + 2): 4 x 2 x 0.27 mm²

Cross section (each core) (part 1): 0.27 mm²

Manufacturer part #: 608902


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1565225

Part Number
1565225
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. Cable features Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Manufacturer part # Max. frequency
(MHz)
Network specification No. of leads (part 1)
(x)
Outside diameter
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Shielding (network cable) Type (manufacturer type)

21.29 €

25 Pieces Per Package

1 pack Available 3 Days 23Simplex|CCAW|Common shield4 x 2 x 0.27 mm²0.27608902250CAT 686--F/UTPCAT 6 CCA

Loading...

  1. 1

Basic information

Colour White Halogen-free No Insulation material PVC
Max. temperature range (fixed installation)(°C) +70 Max. temperature range (flexible installation)(°C) +70 Min. temperature range (fixed installation)(°C) -20
Min. temperature range (flexible installation)(°C) -20 Packaged Yes Product type Network cable
RoHS-compliant Yes Sold per metre No Twisted pair cabling (part 1) Yes (1)

This page is Network cable, part number 1565225.
You can find the detail information about specifications and dimensions on part number 1565225.

Variation of this product

Part Number
1565226
1567146
1567175
1567176
1567179
1567180
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. Cable features Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Manufacturer part # Max. frequency
(MHz)
Network specification No. of leads (part 1)
(x)
Outside diameter
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Shielding (network cable) Type (manufacturer type)

202.21 €

305 Pieces Per Package

1 pack Available 3 Days 26Simplex|CCAW|Common shield4 x 2 x 0.14 mm²0.14609950100CAT 5e85.80--SF/UTPCAT5e/CCA

36.43 €

1 Available 3 Days 26Simplex|CCAW4 x 2 x 0.14 mm²0.14608692100CAT 5e85.20--U/UTPCAT5e/CCA

43.35 €

50 Pieces Per Package

1 pack Available 3 Days 23Simplex|CCAW4 x 2 x 0.27 mm²0.27608624250CAT 685.80--U/UTPCAT 6 CCA

60.69 €

100 Pieces Per Package

1 pack Available 3 Days 23Simplex|CCAW4 x 2 x 0.27 mm²0.27608710250CAT 685.80--U/UTPCAT6/CCA

158.49 €

305 Pieces Per Package

1 pack Available 3 Days 23Simplex|CCAW|Common shield4 x 2 x 0.27 mm²0.27609088250CAT 686--F/UTPCAT 6 CCA

35.36 €

50 Pieces Per Package

1 pack Available 3 Days 23Simplex|CCAW|Common shield4 x 2 x 0.27 mm²0.27609165250CAT 686--F/UTPCAT 6 CCA

Tech Support