Miniature Plastic Enclosure (1551BBK)

Miniature Plastic Enclosure 1551BBK
  • Volume Discount

Product Details:

Manufacturer part number: 1551BBK

Brand: HAMMOND MANUFACTURING

Price: 3.69

Delivery time: 3 Days


Technical Data:

Dimension width W: 25 mm

Dimension vertical H: 50 mm

Colour: Black

Type (manufacturer type): 1551BBK


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1551BBK

Part Number
1551BBK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Colour Type (manufacturer type)

3.69 €

1 Available 3 Days 2550Black1551BBK

Loading...

  1. 1

Basic information

IP rating IP54 Material Acrylonitrile butadiene styrene Product size (length)(mm) 15
Product type Universal enclosure RoHS-compliant Yes Standards UL94-HB

This page is Miniature Plastic Enclosure, part number 1551BBK.
You can find the detail information about specifications and dimensions on part number 1551BBK.

Variation of this product

Part Number
1551AGY
1551ATRD
1551ATSK
1551BCLR
1551BGY
1551BTRD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Colour Type (manufacturer type)

3.29 €

1 Available 3 Days 2035Grey1551AGY

3.69 €

1 Available 11 Days 2035Red (transparent)1551ATRD

3.69 €

1 Available 11 Days 2035Black (transparent)1551ATSK

4.03 €

1 Available 11 Days 2550White (transparent)1551BCLR

3.69 €

1 Available 3 Days 2550Grey1551BGY

4.03 €

1 Available 11 Days 2550Red (transparent)1551BTRD

Tech Support