Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1441-28
Part Number
|
---|
1441-28 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Case features | Colour | IP rating | Material (details) | Material | Material properties | Product size (length) (mm) | Product type | RoHS-compliant | Standards | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.84 € | 1 | Available | 18 Days | 203 | 76 | - | Grey | - | - | Steel | - | 406 | Universal enclosure | Yes | - | - | 1441-28 | - |
Loading...
This page is Universal Enclosure, part number 1441-28.
You can find the detail information about specifications and dimensions on part number 1441-28.
Configure
Basic Attributes
Case features
IP rating
Material (details)
Material properties
Standards
Type
Type (misc.)
Type
Dimension width W(mm)
Dimension vertical H(mm)
Colour
Material
Product size (length)(mm)
Product type
RoHS-compliant
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1441-12 |
1441-12BK3 |
1441-12BK3CWW |
1441-28BK3 |
1441-29 |
1441-29BK3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Case features | Colour | IP rating | Material (details) | Material | Material properties | Product size (length) (mm) | Product type | RoHS-compliant | Standards | Type | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.97 € | 1 | Available | 18 Days | 127 | 51 | - | Grey | - | - | Steel | - | 178 | Universal enclosure | Yes | - | - | 1441-12 | - | |
24.97 € | 1 | Available | 18 Days | 127 | 51 | - | Black | - | - | Steel | - | 178 | Universal enclosure | Yes | - | - | 1441-12BK3 | - | |
168.57 € | 1 | Available | 18 Days | 127 | 51 | - | Black | - | - | Steel | - | 178 | Universal enclosure | Yes | - | - | 1441-12BK3CWW | - | |
43.45 € | 1 | Available | 18 Days | 203 | 76 | - | Black | - | - | Steel | - | 406 | Universal enclosure | Yes | - | - | 1441-28BK3 | - | |
38.07 € | 1 | Available | 18 Days | 254 | 51 | - | Grey | - | - | Steel | - | 305 | Universal enclosure | Yes | - | - | 1441-29 | - | |
38.45 € | 1 | Available | 18 Days | 254 | 51 | - | Black | - | - | Steel | - | 305 | Universal enclosure | Yes | - | - | 1441-29BK3 | - |
Copyright © MISUMI Corporation All Rights Reserved.