Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1591LGY
Part Number
|
---|
1591LGY |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Case features | Colour | IP rating | Material (details) | Product size (length) (mm) | Product type | RoHS-compliant | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.25 € | 1 | Available | 3 Days | 56 | 39 | - | Grey-white (RAL 7035) | - | ABS Plastic | 85 | EU casing | Yes | 1591LGY | 1591LGY | - |
Loading...
Material | Acrylonitrile butadiene styrene |
---|
This page is EU Casing, part number 1591LGY.
You can find the detail information about specifications and dimensions on part number 1591LGY.
Configure
Basic Attributes
Case features
IP rating
Type (misc.)
Type
Dimension width W(mm)
Dimension vertical H(mm)
Colour
Material (details)
Product size (length)(mm)
Product type
RoHS-compliant
Type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1551GGY |
1551HBK |
1551HGY |
1591MBK |
1591MFLBK |
1591MGY |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Case features | Colour | IP rating | Material (details) | Product size (length) (mm) | Product type | RoHS-compliant | Type | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.09 € | 1 | Available | 3 Days | 35 | 20 | - | Grey-white (RAL 7035) | IP54 | ABS Plastic | 50 | EU casing | Yes | 1551GGY | 1551GGY | - | |
2.93 € | 1 | Available | 3 Days | 35 | 20 | - | Black | IP54 | ABS Plastic | 60 | EU casing | Yes | 1551HBK | 1551HBK | - | |
2.93 € | 1 | Available | 3 Days | 35 | 20 | - | Grey-white (RAL 7035) | IP54 | ABS Plastic | 60 | EU casing | - | 1551HGY | 1551HGY | - | |
6.49 € | 1 | Available | 3 Days | 56 | 25 | - | Black | - | ABS Plastic | 85 | EU casing | - | 1591MBK | 1591MBK | - | |
6.49 € | 1 | Available | 4 Days | 56 | 25 | with mounting sleeve | Black | IP54 | ABS Plastic | 85 | EU casing | - | 1591MFLBK | 1591MFLBK | With mounting flange | |
6.49 € | 1 | Available | 20 Days | 56 | 25 | - | Grey-white (RAL 7035) | - | ABS Plastic | 85 | EU casing | Yes | 1591MGY | 1591MGY | - |