D-SUB pin strip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DE09P064TXLF

Part Number
DE09P064TXLF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.99 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection (components) Solder bucket Connection angle(°) 180 Connector features + clearance hole
Connector type Plug. straight Contact material Copper alloy Contact surface Gold on nickel
Manufacturer part # DE09P064TXLF No. of rows 2 Number of pins 9
Product type D-SUB pin strip Temperature range(°C) -55 - 125 Type (manufacturer type) D-SUB

This page is D-SUB pin strip, part number DE09P064TXLF.
You can find the detail information about specifications and dimensions on part number DE09P064TXLF.

Tech Support