Cable Verifier (MS2-100)

Cable Verifier MS2-100
  • Volume Discount

Product Details:

Manufacturer part number: MS2-100

Brand: FLUKE

Price: 1,041.97

Delivery time: 3 Days


Technical Data:

Calibrated to: -

Display (test equipment): -

Product type: Cable tester

Weight: 700.0 g

Acoustic signal: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MS2-100

Part Number
MS2-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Calibrated to Display (test equipment) Product type Weight
(g)
Acoustic signal Functions Optical display Product size (height)
(cm)
Product size (width)
(cm)
Product size (length)
(cm)
Range Test sockets

1,041.97 €

1 Available 3 Days --Cable tester700.0---151828--

Loading...

  1. 1

This page is Cable Verifier, part number MS2-100.
You can find the detail information about specifications and dimensions on part number MS2-100.

Variation of this product

Part Number
26000900
MT-8200-49A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Calibrated to Display (test equipment) Product type Weight
(g)
Acoustic signal Functions Optical display Product size (height)
(cm)
Product size (width)
(cm)
Product size (length)
(cm)
Range Test sockets

149.59 €

1 Available 4 Days --Toner and probe kit500.0---31188--

291.39 €

1 Available 3 Days Manufacturer's standards (no certificate)LEDCable meter400.0YesContinuity|BreakYes22020NetworksRJ45 socket

Tech Support