D-SUB adapter housing (AG25/25)

D-SUB adapter housing AG25/25
  • Volume Discount

Product Details:

Manufacturer part number: AG25/25

Brand: ECON CONNECT

Price: 0.89

Delivery time: 3 Days


Technical Data:

Case material: ABS

Colour: Grey

Manufacturer part #: AG25/25

Number of pins: 25

Shielded: No


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AG25/25

Part Number
AG25/25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Colour Manufacturer part # Number of pins Shielded Type (manufacturer type)

0.89 €

1 Available 3 Days ABSGreyAG25/2525NoAG 25/25

Loading...

  1. 1

Basic information

Connection angle(°) 180 Product type D-SUB adapter housing RoHS-compliant Ja

This page is D-SUB adapter housing, part number AG25/25.
You can find the detail information about specifications and dimensions on part number AG25/25.

Variation of this product

Part Number
AG25/25M
AG9/25
AG9/25M
AG9/9
AG9/9M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Colour Manufacturer part # Number of pins Shielded Type (manufacturer type)

1.85 €

1 Available 3 Days Plastic. metallisedMetalAG25/25M25YesAG 25-25

0.87 €

1 Available 3 Days ABSGreyAG9/259|25NoAG 9/25

1.53 €

1 Available 3 Days Plastic. metallisedMetalAG9/25M9|25YesAG 9/25 M

0.81 €

1 Available 3 Days ABSGreyAG9/99NoAG 9/9

1.85 €

1 Available 3 Days Plastic. metallisedMetalAG9/9M9YesAG 9/9M

Tech Support