Copper and fiber Basic Technician Kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MS2-FTK

Part Number
MS2-FTK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4,898.96 €

1 Available 23 Days

Loading...

  1. 1

Basic information

Weight(g) 4200.0 Product size (height)(cm) 23 Product size (width)(cm) 41
Product size (length)(cm) 44

This page is Copper and fiber Basic Technician Kit, part number MS2-FTK.
You can find the detail information about specifications and dimensions on part number MS2-FTK.

Tech Support