Diode Audio-cable, Individual Shielding

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1106001

Part Number
1106001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.37 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable features Shielded|Single shield|Flat|Twin cable Colour Black Core layout Plain copper
Core layout(mm) 24 x 0.10 Cross section (based on core number) (part 1 + 2) 2 x 0.14 mm² Cross section (each core) (part 1)(mm²) 0.14
Halogen-free No Insulation material PVC Insulation (material) PVC
Manufacturer part # 1106001 Max. temperature range (fixed installation)(°C) +80 Max. temperature range (flexible installation)(°C) +70
Min. temperature range (fixed installation)(°C) -30 Min. temperature range (flexible installation)(°C) -10 No. of leads (part 1)(x) 2
Packaged No Product size (height)(mm) 3 Product size (width)(mm) 6
Product type Audio cable RoHS-compliant Yes Shielded Yes
Sold per metre Yes Type (manufacturer type) 1106001 Type (misc.) flat

This page is Diode Audio-cable, Individual Shielding, part number 1106001.
You can find the detail information about specifications and dimensions on part number 1106001.

Tech Support