Audio cable【1-50 Pieces Per Package】 (1106005)

Audio cable 1106005
  • Volume Discount

Product Details:

Manufacturer part number: 1106005

Brand: BKL ELECTRONIC

Price: 1.33

Delivery time: 3 Days


Technical Data:

Cable features: Single shield|Shielded

Cable type: -

Core layout: -

Core layout: 48 x 0.10 mm

Cross section (based on core number) (part 1 + 2): 1 x 0.10 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1106005

Part Number
1106005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable features Cable type Core layout Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Cross section
(mm²)
Insulation material Insulation (material) Manufacturer part # Max. temperature range (fixed installation)
(°C)
Max. temperature range (flexible installation)
(°C)
Min. temperature range (fixed installation)
(°C)
Min. temperature range (flexible installation)
(°C)
No. of leads (part 1)
(x)
Outside diameter
(mm)
Packaged Product size (height)
(mm)
Product size (width)
(mm)
Sold per metre Type (manufacturer type) Type (misc.)

1.33 €

1 Available 3 Days Single shield|Shielded--48 x 0.101 x 0.10 mm²0.10-PVC-1106005----12.40No--Yes1106005-

Loading...

  1. 1

Basic information

Colour Black Halogen-free No Product type Audio cable
RoHS-compliant Yes Shielded Yes

This page is Audio cable, part number 1106005.
You can find the detail information about specifications and dimensions on part number 1106005.

Variation of this product

Part Number
1106001/10
1106001/25
1106001/50
1106006
1106006/50
1106007/25
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Cable features Cable type Core layout Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Cross section
(mm²)
Insulation material Insulation (material) Manufacturer part # Max. temperature range (fixed installation)
(°C)
Max. temperature range (flexible installation)
(°C)
Min. temperature range (fixed installation)
(°C)
Min. temperature range (flexible installation)
(°C)
No. of leads (part 1)
(x)
Outside diameter
(mm)
Packaged Product size (height)
(mm)
Product size (width)
(mm)
Sold per metre Type (manufacturer type) Type (misc.)

19.16 €

1 Available 3 Days Shielded|Single shield|Flat|Twin cable-Plain copper18 x 0.102 x 0.14 mm²0.14-PVCPVC1106001/10+80+70-30-102-Yes36No1106001/10flat

38.57 €

25 Pieces Per Package

1 pack Available 3 Days Shielded|Single shield|Flat|Twin cable1106001/25Copper. blank. 18 x 0.10 mm18 x 0.102 x 0.14 mm²0.142 x 0.14PVCPVC1106001/25+80+70-30-1023 x 6Yes36No1106001/25flat

62.87 €

50 Pieces Per Package

1 pack Available 3 Days Shielded|Single shield|Flat|Twin cable1106001/50Copper. bare. 18 x 0.10 mm18 x 0.102 x 0.14 mm²0.142 x 0.14PVCPVC1106001/50+80+70-30-102-Yes36No1106001/50flat

2.37 €

1 Available 3 Days Single shield|Shielded--48 x 0.102 x 0.10 mm²0.10-PVC-1106006----23.90No--Yes1106006-

38.08 €

50 Pieces Per Package

1 pack 3 Days Single shield|Shielded-2 x (12 x 0.10 mm)-2 x 0.10 mm²0.10-PVC-1106006/50----23.90Yes--No1106006/50-

56.36 €

25 Pieces Per Package

1 pack Available 3 Days Single shield|Shielded-4 x (12 x 0.10 mm)-4 x 0.10 mm²0.10-PVC-1106007/25----44.40Yes--No1106007/25-

Tech Support