D-SUB housing (863093C09ALF)

D-SUB housing 863093C09ALF
  • Volume Discount

Product Details:

Manufacturer part number: 863093C09ALF

Brand: AMPHENOL ICC

Price: 3.40

Delivery time: 84 Days


Technical Data:

Case material: Plastic

Colour: Black

Connection angle: 90 °

Connector features: Enclosure|+ strain relief clip

Manufacturer part #: 863093C09ALF


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

863093C09ALF

Part Number
863093C09ALF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Colour Connection angle
(°)
Connector features Manufacturer part # Number of pins Temperature range
(°C)
Type (manufacturer type)

3.40 €

1 Available 84 Days PlasticBlack90Enclosure|+ strain relief clip863093C09ALF9-55 °C - +125863093 C09 ALF

Loading...

  1. 1

Basic information

Cable outlets 1 Product type D-SUB housing

This page is D-SUB housing, part number 863093C09ALF.
You can find the detail information about specifications and dimensions on part number 863093C09ALF.

Variation of this product

Part Number
863093C09MLF
863093C15MLF
863093C50ALF
8630CH25UNCLF
8655MH0901BKLF
8655MH2501BKLF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Colour Connection angle
(°)
Connector features Manufacturer part # Number of pins Temperature range
(°C)
Type (manufacturer type)

6.28 €

1 Available 3 Days Plastic. metallisedSilver90Enclosure|+ strain relief clip863093C09MLF9-55 °C - +125863093 C09 MLF

5.75 €

1 Available 98 Days Plastic. metallisedSilver90Enclosure|+ strain relief clip863093C15MLF15-55 °C - +125863093 C 15 MLF

6.84 €

1 Available 3 Days PlasticBlack90Enclosure|+ strain relief clip863093C50ALF50-55 °C - +125863093 C50 ALF

1.33 €

1 Available 17 Days PlasticGrey180Enclosure|+ 4-40 knurl head screw|+ strain relief clip|+ short screws8630CH25UNCLF25-55 °C - +958630 CH25 UNCLF

6.84 €

1 Available 3 Days Diecast zincSilver180Enclosure|+ 4-40 knurl head screw|+ strain relief clip|+ long screws8655MH0901BKLF9-40°C - + 1208655 MH0901BKLF

8.40 €

1 Available 3 Days Diecast zincSilver180Enclosure|+ 4-40 knurl head screw|+ strain relief clip|+ long screws8655MH2501BKLF25-55 °C - +1258655 MH2501 BKLF

Tech Support