Membrane keyboard (1341282)

Membrane keyboard 1341282
  • Volume Discount

Product Details:

Manufacturer part number: 1341282

Brand: TRU COMPONENTS

Price: 15.87

Delivery time: 3 Days


Technical Data:

Matrix keypad: 3 x 4

Type (manufacturer type): SU 709930


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1341282

Part Number
1341282
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Matrix keypad Type (manufacturer type)

15.87 €

1 Available 3 Days 3 x 4SU 709930

Loading...

  1. 1

Basic information

Lighting type None Max. temperature(°C) +60 Min. temperature(°C) -20
Nominal current(mA) 30 Nominal voltage(V DC) 30 Print motif 1/2/3/4/5/6/7/8/9/0/*/#
Product size (width)(mm) 60 Product size (length)(mm) 75 Product type Membrane keyboard
RoHS-compliant Yes

This page is Membrane keyboard, part number 1341282.
You can find the detail information about specifications and dimensions on part number 1341282.

Variation of this product

Part Number
1341283
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Matrix keypad Type (manufacturer type)

16.93 €

1 Available 3 Days 1 x 12SU 709948

Tech Support