Receptacles (standard)【1-100 Pieces Per Package】 (1580881)

Receptacles (standard) 1580881
  • Volume Discount

Product Details:

Manufacturer part number: 1580881

Brand: TRU COMPONENTS

Price: 0.88

Delivery time: 3 Days


Technical Data:

Case material: Polyester

Connector orientation: Perpendicular (to the PCB)

Connector type: Socket strip. straight

Contact spacing: 2.54 mm

Contact surface: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1580881

Part Number
1580881
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Connector orientation Connector type Contact spacing
(mm)
Contact surface Industrial goods Manufacturer part # Max. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
Nominal voltage
(V AC)
No. of rows Pin diameter
(mm)
Pin length (PCB)
(mm)
Pin shape Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Separable Socket depth
(mm)
Total number of pins Type (manufacturer type)

0.88 €

1 Available 3 Days PolyesterPerpendicular (to the PCB)Socket strip. straight2.54-No1580881+1053600-20.603.20Rectangular8511.7020.82No6.20161580881

Loading...

  1. 1

Basic information

Colour Black Connection (components) Print Contact material Copper alloy
Min. temperature(°C) -40 Product type Receptacles (standard) RoHS-compliant Yes

This page is Receptacles (standard), part number 1580881.
You can find the detail information about specifications and dimensions on part number 1580881.

Variation of this product

Part Number
1580875
1580878
1580883
1580889
1580890
1580895
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Connector orientation Connector type Contact spacing
(mm)
Contact surface Industrial goods Manufacturer part # Max. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
Nominal voltage
(V AC)
No. of rows Pin diameter
(mm)
Pin length (PCB)
(mm)
Pin shape Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Separable Socket depth
(mm)
Total number of pins Type (manufacturer type)

1.52 €

1 Available 3 Days PolyesterParallel (to the PCB)Socket strip. right angle2.54Gold platedNo1580875+1053600-10.703.20Rectangular205.607.251.30No4.2201580875

2.57 €

1 Available 3 Days PolyesterParallel (to the PCB)Socket strip. right angle2.54Gold platedNo1580878+1053600-10.703.20Rectangular365.607.291.94No4.2361580878

0.97 €

1 Available 3 Days PolyesterPerpendicular (to the PCB)Socket strip. straight2.54-No1580883+1053600-20.603.20Rectangular10511.7025.90No6.20201580883

1.85 €

1 Available 3 Days PolyesterPerpendicular (to the PCB)Socket strip. straight2.54-No1580889+1053600-20.603.20Rectangular17511.7043.68No6.20341580889

2.05 €

1 Available 3 Days PolyesterPerpendicular (to the PCB)Socket strip. straight1.27Gold platedNo1580890+1051-30010.502.40Rectangular252.146.732.13No4.3251580890

1.33 €

1 Available 3 Days PolyesterParallel (to the PCB)Socket strip. right angle2.54-No1580895+1053600-20.603.20Rectangular88.2012.5420.82No6.20161580895

Tech Support