Pre-fab braid

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1243999
1244001
1244008
1244009
1244010
1244011
1244012
1244013
1244014
1282818
741760
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Case material Colour Connector type Connector contact surface Contact material Contact spacing
(mm)
Insulation material Manufacturer part # Max. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V AC)
No. of rows Pins per row Product size (length)
(mm)
Total number of pins Type (manufacturer type)

0.41 €

1 3 Days 2626PBTRed|Black|WhiteSocket. straightTin platedCopper alloy2PVC124399980---350031243999

0.65 €

1 3 Days 2626PBTRed|Black|White|Yellow|GreenSocket. straightTin platedCopper alloy2PVC124400180--1550051244001

0.39 €

1 3 Days 2626PBTRed|Black|WhiteSocket. straightTin platedCopper alloy3.96PVC124400880--1350031244008

0.44 €

1 3 Days 2626PBTRed|Black|White|YellowSocket. straightTin platedCopper alloy3.96PVC124400980--1450041244009

0.51 €

1 3 Days 2626PBTRed|Black|White|Yellow|GreenSocket. straightTin platedCopper alloy3.96PVC124401080--1550051244010

3.12 €

1 3 Days 2626PBTRed|Black|White|Yellow|Green|Orange|Brown|BlueSocket. straightTin platedCopper alloy3.96PVC124401180--120500201244011

0.39 €

1 3 Days 2626PBTRed|Black|WhiteSocket. straightTin platedCopper alloy5.08PVC124401280--1350031244012

0.44 €

1 3 Days 2626PBTRed|Black|White|YellowSocket. straightTin platedCopper alloy5.08PVC124401380--1450041244013

0.51 €

1 3 Days 2626PBTRed|Black|White|Yellow|GreenSocket. straightTin platedCopper alloy5.08PVC1244014---1550051244014

1.67 €

1 3 Days 2626PBTRed|Black|White|Yellow|Green|Orange|Brown|BlueSocket. straightTin platedCopper alloy3.96PVC128281880--110500101282818

1.85 €

1 Available 3 Days ----Socket. straight|Pin strip. straight----741760-323013-3741760

Loading...

  1. 1

Basic information

Connection (components) Open end cable Connectors wire-to-board Industrial goods No
Product type Pre-fab braid RoHS-compliant Yes

Tech Support