Edge connector (receptacle) (1589820)

Edge connector (receptacle) 1589820
  • Volume Discount

Product Details:

Manufacturer part number: 1589820

Brand: TRU COMPONENTS

Price: 1.33

Delivery time: 3 Days


Technical Data:

Board contact surface: Tin plated

Case material: PBT fibreglass-reinforced. UL 94 V-0

Colour: Black

Compatible with (details): Ribbon cable RM 1.27 mm

Configuration: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1589820

Part Number
1589820
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Board contact surface Case material Colour Compatible with (details) Configuration Connection (components) Connector type Contact material Contact resistance
(MΩ)
Contact spacing
(mm)
DIN standard (connector) Industrial goods Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
No. of rows Number of pins Pin length
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Standards/certification marks Total number of pins Type (manufacturer type)

1.33 €

1 Available 3 Days Tin platedPBT fibreglass-reinforced. UL 94 V-0BlackRibbon cable RM 1.27 mm-Cut & ClipSocket. straightPhosphor bronze302.54-No1589820+105-40-2-3.3065.10620.58-12D11-12 BTA1-G

Loading...

  1. 1

Basic information

Connector orientation Perpendicular (to the PCB) Product type Edge connector (receptacle) RoHS-compliant Yes

This page is Edge connector (receptacle), part number 1589820.
You can find the detail information about specifications and dimensions on part number 1589820.

Variation of this product

Part Number
1586491
1589735
1589738
1589827
1589828
1589833
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Board contact surface Case material Colour Compatible with (details) Configuration Connection (components) Connector type Contact material Contact resistance
(MΩ)
Contact spacing
(mm)
DIN standard (connector) Industrial goods Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
No. of rows Number of pins Pin length
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Standards/certification marks Total number of pins Type (manufacturer type)

2.89 €

1 Available 3 Days -PBT. UL94V-0Grey-(a+c)THTEdge connector. straightCopper alloy-2.54C-1586491--2364-3215.69510.6DIN 4161264TC-A-CF64ACT-203

1.53 €

1 Available 3 Days -PBT fibreglass-reinforced. UL 94 V-0BlackRibbon cable RM 1 mm-Cut & ClipSocket. straightPhosphor bronze302-No1589735+105-40-2-3113.20426.20-22D11a-22 BT1-G

2.05 €

1 Available 3 Days -PBT fibreglass-reinforced. UL 94 V-0BlackRibbon cable RM 1 mm-Cut & ClipSocket. straightPhosphor bronze302-No1589738+105-40-2-3203.20444.20-40D11a-40 BT1-G

1.01 €

1 3 Days Tin platedPBT fibreglass-reinforced. UL 94 V-0BlackRibbon cable RM 1.27 mm-Cut & ClipSocket. straightPhosphor bronze302.54-No1589827+105-40-2-3.30175.10648.52-34D11-34 BTA1-G

2.05 €

1 Available 3 Days Tin platedPBT fibreglass-reinforced. UL 94 V-0BlackRibbon cable RM 1.27 mm-Cut & ClipSocket. straightPhosphor bronze302.54-No1589828+105-40-2-3.30205.10656.14-40D11-40 BTA1-G

0.93 €

1 Available 3 Days Tin platedPBT fibreglass-reinforced. UL 94 V-0BlackRibbon cable RM 1.27 mm-Cut & ClipSocket. straightPhosphor bronze302.54-No1589833+105-40-2-3.2044.205.6014.26-8D11b-08 BT1-G

Tech Support