Receptacles (precision)【1-100 Pieces Per Package】 (1580914)

Receptacles (precision) 1580914
  • Volume Discount

Product Details:

Manufacturer part number: 1580914

Brand: TRU COMPONENTS

Price: 2.89

Delivery time: 3 Days


Technical Data:

Industrial goods: No

Manufacturer part #: 1580914

Pin diameter: 0.74 mm

Pin length (PCB): 2.28 mm

Pins per row: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1580914

Part Number
1580914
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Industrial goods Manufacturer part # Pin diameter
(mm)
Pin length (PCB)
(mm)
Pins per row Product size (width)
(mm)
Product size (length)
(mm)
Socket depth
(mm)
Total number of pins Type (manufacturer type)

2.89 €

1 Available 3 Days No15809140.742.28205.4050.81.80201580914

Loading...

  1. 1

Basic information

Case material PPS Colour Black Connection (components) Print
Connector orientation Perpendicular (to the PCB) Connector type Socket strip. straight Contact material Copper alloy
Contact spacing(mm) 2.54 Contact surface Gold plated Max. temperature(°C) +105
Min. temperature(°C) -55 Nominal current(A) 3 Nominal voltage(V) 60
No. of rows 1 Pin shape Circular Product size (height)(mm) 2.54
Product type Receptacles (precision) RoHS-compliant Yes Separable Yes

This page is Receptacles (precision), part number 1580914.
You can find the detail information about specifications and dimensions on part number 1580914.

Variation of this product

Part Number
1580917
1580920
1580929
TC-2521098
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Industrial goods Manufacturer part # Pin diameter
(mm)
Pin length (PCB)
(mm)
Pins per row Product size (width)
(mm)
Product size (length)
(mm)
Socket depth
(mm)
Total number of pins Type (manufacturer type)

2.05 €

1 Available 3 Days No15809170.742.75207.4350.83.00201580917

2.89 €

1 Available 3 Days No15809200.512.75327.4381.283.00321580920

8.40 €

1 Available 3 Days No15809290.6033610.0091.446.5361580929

130.71 €

100 Pieces Per Package

1 pack Available 26 Days -TC-25210980.742.75207.4350.83.0020TC-252 1098

Tech Support