PCB connector (1580860)

PCB connector 1580860
  • Volume Discount

Product Details:

Manufacturer part number: 1580860

Brand: TRU COMPONENTS

Price: 1.85

Delivery time: 3 Days


Technical Data:

Case material: PBT. UL94V-0

Connection (components): Cut & Clip

Connector orientation: Perpendicular (to the PCB)

Connector type: PCB slot. straight

Contact material: Brass


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1580860

Part Number
1580860
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Connection (components) Connector orientation Connector type Contact material Contact surface Manufacturer part # Nominal voltage
(V AC)
Number of pins Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type)

1.85 €

1 Available 3 Days PBT. UL94V-0Cut & ClipPerpendicular (to the PCB)PCB slot. straightBrass-1580860250|25016810.717.789.4161580860

Loading...

  1. 1

Basic information

Colour Black Contact spacing(mm) 2.54 Max. temperature(°C) +105
Min. temperature(°C) -40 Nominal current(A) 1 No. of rows 2
Product type PCB connector RoHS-compliant Yes

This page is PCB connector, part number 1580860.
You can find the detail information about specifications and dimensions on part number 1580860.

Variation of this product

Part Number
1580861
TC-02800-10-50-7,​5
TC-02800-14-50-7,​5
TC-02800-16-50-7,​5
TC-02800-20-50-7,​5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Connection (components) Connector orientation Connector type Contact material Contact surface Manufacturer part # Nominal voltage
(V AC)
Number of pins Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type)

1.85 €

1 Available 3 Days PBT. UL94V-0Cut & ClipPerpendicular (to the PCB)PCB slot. straightBrass-1580861250|25014710.715.249.4141580861

0.80 €

1 Available 3 Days Thermoplastic materialPrint-PCB connectorCopper alloyTin platedTC-02800-10-50-7.550010510.916.81610|10TC-02800-10-50-7.5

0.73 €

1 Available 3 Days Thermoplastic materialPrint-PCB connectorCopper alloyTin platedTC-02800-14-50-7.550014710.921.89614|14TC-02800-14-50-7.5

0.73 €

1 Available 3 Days Thermoplastic materialPrint-PCB connectorCopper alloyTin platedTC-02800-16-50-7.550016810.924.43616|16TC-02800-16-50-7.5

0.88 €

1 Available 3 Days Thermoplastic materialPrint-PCB connectorCopper alloyTin platedTC-02800-20-50-7.5500201010.929.51620|20TC-02800-20-50-7.5

Tech Support