Socket enclosure - cable【1-100 Pieces Per Package】 (1580969)

Socket enclosure - cable 1580969
  • Volume Discount

Product Details:

Manufacturer part number: 1580969

Brand: TRU COMPONENTS

Price: 0.24

Delivery time: 3 Days


Technical Data:

Industrial goods: No

Manufacturer part #: 1580969

Pins per row: 3

Product size (length): 8.16 mm

Total number of pins: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1580969

Part Number
1580969
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Industrial goods Manufacturer part # Pins per row Product size (length)
(mm)
Total number of pins Type (manufacturer type)

0.24 €

1 Available 3 Days No158096938.1631580969

Loading...

  1. 1

Basic information

Case material Polyamide Colour Ecru Connector type Socket. straight
Connectors wire-to-board Contact spacing(mm) 2.54 Insulation material Polyamide
Nominal current(A) 2 No. of rows 1 Product size (height)(mm) 12.90
Product size (width)(mm) 5 Product type Socket enclosure - cable RoHS-compliant Yes

This page is Socket enclosure - cable, part number 1580969.
You can find the detail information about specifications and dimensions on part number 1580969.

Variation of this product

Part Number
1580968
1580970
TC-2521002
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Industrial goods Manufacturer part # Pins per row Product size (length)
(mm)
Total number of pins Type (manufacturer type)

0.24 €

1 Available 3 Days No158096825.6421580968

0.29 €

1 Available 3 Days No1580970410.7241580970

17.99 €

100 Pieces Per Package

1 pack Available 3 Days YesTC-252100225.642TC-252 1002

Tech Support