Pin strip (precision)【1-100 Pieces Per Package】 (TC-2521072)

Pin strip (precision) TC-2521072
  • Volume Discount

Product Details:

Manufacturer part number: TC-2521072

Brand: TRU COMPONENTS

Price: 224.08

Delivery time: 28 Days


Technical Data:

Case material: PPS

Industrial goods: Yes

Manufacturer part #: TC-2521072

Min. temperature: -55 °C

Nominal current: 3 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC-2521072

Part Number
TC-2521072
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Industrial goods Manufacturer part # Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V AC)
Pin length (PCB)
(mm)
Pin length (receptacle)
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Separable Total number of pins Type (manufacturer type)

224.08 €

100 Pieces Per Package

1 pack Available 28 Days PPSYesTC-2521072-55310003.203.60322.541181.28Yes32TC-252 1072

Loading...

  1. 1

Basic information

Colour Black Connection (components) Print Connector orientation Perpendicular (to the PCB)
Connector type Pin strip. straight Contact material Copper alloy Contact spacing(mm) 2.54
Contact surface Gold plated Max. temperature(°C) +125 No. of rows 1
Pin shape Circular Product type Pin strip (precision) RoHS-compliant Yes

This page is Pin strip (precision), part number TC-2521072.
You can find the detail information about specifications and dimensions on part number TC-2521072.

Variation of this product

Part Number
1580906
1580908
TC-190408-003-1-00
TC-190408-004-1-00
TC-190408-010-1-00
TC-190408-020-1-00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case material Industrial goods Manufacturer part # Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V AC)
Pin length (PCB)
(mm)
Pin length (receptacle)
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Separable Total number of pins Type (manufacturer type)

1.93 €

1 Available 3 Days PPSNo1580906-55310003.203.60202.541150.8Yes201580906

2.61 €

1 Available 3 Days PPSNo1580908-55310003.203.60322.541181.28Yes321580908

0.23 €

1 Available 3 Days Thermoplastic materialNoTC-190408-003-1-00-4012502.502.3032.56.507.62No3TC-190408-003-1-00

0.32 €

1 Available 3 Days Thermoplastic materialNoTC-190408-004-1-00-4012502.502.3042.56.5010.16No4TC-190408-004-1-00

0.44 €

1 3 Days Thermoplastic materialNoTC-190408-010-1-00-4012502.502.30102.56.5025.4No10TC-190408-010-1-00

0.95 €

1 3 Days Thermoplastic materialNoTC-190408-020-1-00-4012502.502.30202.56.5050.8No20TC-190408-020-1-00

Tech Support