Shorting jumper【1-100 Pieces Per Package】 (1582217)

Shorting jumper 1582217
  • Volume Discount

Product Details:

Manufacturer part number: 1582217

Brand: TRU COMPONENTS

Price: 0.20

Delivery time: 3 Days


Technical Data:

Colour: Red

Compatible with (details): -

Connector features: open

Contact material: Phosphor bronze

Contact spacing: 2.54 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1582217

Part Number
1582217
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Compatible with (details) Connector features Contact material Contact spacing
(mm)
Contact surface Industrial goods Insulation material Manufacturer part # Nominal current
(A)
Nominal voltage
(V AC)
Pin diameter
(mm)
Pin shape Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.20 €

1 Available 3 Days Red-openPhosphor bronze2.54Ni-PBT15822173500--562.41582217

Loading...

  1. 1

Basic information

Number of pins 2 Pins per row 2 Product type Shorting jumper
RoHS-compliant Yes

This page is Shorting jumper, part number 1582217.
You can find the detail information about specifications and dimensions on part number 1582217.

Variation of this product

Part Number
1582227
1582228
1582232
TC-03305-101-10-00
TC-03305-101-30-00
TC-03305-201-10-00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Compatible with (details) Connector features Contact material Contact spacing
(mm)
Contact surface Industrial goods Insulation material Manufacturer part # Nominal current
(A)
Nominal voltage
(V AC)
Pin diameter
(mm)
Pin shape Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.20 €

1 Available 3 Days Black-openPhosphor bronze2.54Ni-PBT15822273500--562.41582227

0.20 €

1 Available 42 Days Yellow-openPhosphor bronze2.54Ni-PBT15822283500--562.41582228

1.85 €

1 Available 3 Days Black|Red|Blue-openCopper alloy2.54--PBT15822323500--562.41582232

0.08 €

1 Available 3 Days Black-closedGold plated2.54Gold on nickel-Thermoplastic materialTC-03305-101-10-0035000.635Rectangular56.42.4TC-03305-101-10-00

0.08 €

1 Available 3 Days Blue-closedGold plated2.54Gold on nickel-Thermoplastic materialTC-03305-101-30-0035000.635Rectangular56.42.4TC-03305-101-30-00

0.08 €

1 Available 3 Days Black-openGold plated2.54Gold on nickel-Thermoplastic materialTC-03305-201-10-0035000.635Rectangular562.4TC-03305-201-10-00

Tech Support