Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A-CM64ACT
Case material | PBT. UL94V-0 | Colour | Grey | Configuration | (a+c) |
---|---|---|---|---|---|
Connection (components) | THT | Connection | Soldering | Connector orientation | Perpendicular (to the PCB) |
Connector type | Multipole connector. straight | Contact material | Copper alloy | Contact spacing(mm) | 2.54 |
Contact surface | Gold plated | Current load capacity(A) | 2 | DIN standard (connector) | C |
Grade | III | Manufacturer part # | A-CM64ACT | Mating cycles | 50 |
Nominal current(A) | 2 | Nominal current (details)(A) | 2 | Nominal voltage (details) | 250 V/A |
No. of rows | 3 | Number of pins | 64|64 (a+c) | Pins per row | 32 |
Product size (height)(mm) | 13.7 | Product size (width)(mm) | 94 | Product size (length)(mm) | 11.1 |
Product type | Edge connector (pins) | RoHS-compliant | Yes | Standards/certification marks | DIN 41612 |
Test voltage(kV) | 1 | Total number of pins | 64 | Type (manufacturer type) | A-CM64ACT |
Type (misc.) | Straight |
This page is Knife Bar - Type C Straight, part number A-CM64ACT.
You can find the detail information about specifications and dimensions on part number A-CM64ACT.